D535085

D535085
Linear Motion System Accessories

Linear Unit, INDUCTIVE SENSOR M12 XS6-12B1PAM12

Lead Time:  5 Days Lead times may increase with higher quantities. Lead time displayed in business days.
$174.13 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Input Voltage: 12-48 Vdc
  • Max Current: 0.2 A
  • Protection: IP67
  • Contacts: Normaly Open
  • Sensor Type: PNP
  • Cable: Connector - Not included
  • Specifications

    Specification Value
    Protection Degree IP67
    Contacts NO
    Cable connector
    Input Voltage 12 - 48 Vdc
    Max Current 0.2 A
    For Sensor Diameter M12

    Get Quote

    *Please fill out the information below so we can best assist you:

    Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?