D313448

D313448
D313448

Linear Unit, MF/G06: MOUNTING CLAMP LONG (1 PAIR)

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Kit includes 2 bolts and 2 clamps
  • Use with M55 Unit

Dimensions

dimensions
DimensionValue
[A]56 mm
[B]25.5 mm
[C]10.7 mm
[D]41 mm
[G]5.5 mm
[H]10.2 mm

Specifications

SpecificationsValue
Use withM55 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?