- Home
- Products
- D313423
D313423
D313423
Linear Motion System Accessories
Linear Unit, M(F/G)06: ADAPTER PLATE AP55-6 MACHINED
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$33.04
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Adapter plates are fitted in the grooves along the profile and can be used to attach sensors, switches, cable ducts etc. to the unit.
Dimension |
Value |
A |
40.000 mm (1.57 in) |
B |
60.000 mm (2.36 in) |
C |
20.000 mm (0.79 in) |
D |
38.000 mm (1.50 in) |
E |
25.500 mm (1.00 in) |
F |
6.500 mm (0.26 in) |
G |
37.000 mm (1.46 in) |
Dimension |
Value |
A |
40.000 mm (1.57 in) |
B |
60.000 mm (2.36 in) |
C |
20.000 mm (0.79 in) |
D |
38.000 mm (1.50 in) |
E |
25.500 mm (1.00 in) |
F |
6.500 mm (0.26 in) |
G |
37.000 mm (1.46 in) |
Specification |
Value |
For Sensor Diameter |
M67 |
To download the models below, you will need to sign in.
Sign In