- Home
- Products
- D313402
D313402
D313402
Linear Motion System Accessories
Linear Unit, M(F/G)06: CLAMP LONG
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$7.63
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Clamp only. Mounting screw not included.Tighten Screws to 5.5 Nm
Dimension |
Value |
A |
56.000 mm (2.20 in) |
B |
25.500 mm (1.00 in) |
C |
10.700 mm (0.42 in) |
D |
41.000 mm (1.61 in) |
E |
9.500 mm (0.37 in) |
F |
5.300 mm (0.21 in) |
G |
5.500 mm (0.22 in) |
H |
10.200 mm (0.40 in) |
Dimension |
Value |
A |
56.000 mm (2.20 in) |
B |
25.500 mm (1.00 in) |
C |
10.700 mm (0.42 in) |
D |
41.000 mm (1.61 in) |
E |
9.500 mm (0.37 in) |
F |
5.300 mm (0.21 in) |
G |
5.500 mm (0.22 in) |
H |
10.200 mm (0.40 in) |
Specification |
Value |
Weight |
ISO4762-8.17 |
Screws |
ISO4762-8.8 |
Screw Tightening Torque |
5.50 nM |
To download the models below, you will need to sign in.
Sign In