- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Accessories
-
Mounting
-
Mounting Plates
- D313292
D313292
Can't find what you're looking for? Go to the Product Selector
D313292
Linear Unit, M100-M75 MOUNTING PLATE KIT X/Y MOUNTING
Lead Time:
20 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Two mounting clamps of version M2 and Mounting plate. Screws to connect the clamps to the plate are included.
-
Can be used to mount one unit to another to create a Multi axis assembly
Dimension | Value |
[B] | 20 mm |
[C] | 190 mm |
[D] | 106.5 mm |
[E] | 100 mm |
[F] | M8 × 12 mm |
[H] | 60 mm |
Specifications | Value |
Use with | M100 to M75 |