- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Accessories
-
Mounting
-
Mounting Plates
- D313062
D313062
Can't find what you're looking for? Go to the Product Selector
D313062
Linear Unit, M75-M100 MOUNTING BRACKET KIT
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Two mounting clamps of version M2 and Mounting plate. Screws to connect the clamps to the plate are included.
-
Can be used to mount one unit to another to create a Multi axis assembly
Dimension | Value |
[A] | 8.5 mm |
[B] | 20 mm |
[C] | 190 mm |
[D] | 106 mm |
[E] | 100 mm |
[F] | 8.5 mm |
[G] | 14 mm |
[H] | 60 mm |
Specifications | Value |
Use with | M75 to M100 |