D313060

D313060
D313060

Linear Unit, M75-M55 MONT.PLATTA SMSTN.


  • Two mounting clamps of version M2 and Mounting plate. Screws to connect the clamps to the plate are included.
  • Can be used to mount one unit to another to create a Multi axis assembly

Dimensions

dimensions
DimensionValue
[B]15 mm
[C]134 mm
[D]76 mm
[E]80 mm
[F]M5 × 7.5 mm 
[H]41 mm