- Home
- Products
- D312748
D312748
D312748
Linear Motion System Accessories
Linear Unit, MF/G07: MOUNTING CLAMP LONG
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$20.33
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Clamp only. Mounting screw not included.Tighten Screws to 23 Nm
Dimension |
Value |
A |
75.000 mm (2.95 in) |
B |
28.500 mm (1.12 in) |
C |
15.000 mm (0.59 in) |
D |
60.000 mm (2.36 in) |
E |
14.000 mm (0.55 in) |
F |
8.500 mm (0.33 in) |
G |
8.500 mm (0.33 in) |
H |
11.000 mm (0.43 in) |
Dimension |
Value |
A |
75.000 mm (2.95 in) |
B |
28.500 mm (1.12 in) |
C |
15.000 mm (0.59 in) |
D |
60.000 mm (2.36 in) |
E |
14.000 mm (0.55 in) |
F |
8.500 mm (0.33 in) |
G |
8.500 mm (0.33 in) |
H |
11.000 mm (0.43 in) |
Specification |
Value |
Weight |
ISO4762-8.18 |
Screws |
ISO4762-8.8 |
Screw Tightening Torque |
23.00 nM |
To download the models below, you will need to sign in.
Sign In