- Home
- Products
- D312745
D312745
D312745
Linear Motion System Accessories
Linear Unit, MF/G07: ADAPTER PROFILE MACH.FOR MECHANICAL SWITCH
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$33.04
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Adapter plates are fitted in the grooves along the profile and can be used to attach sensors, switches, cable ducts etc. to the unit.
Dimension |
Value |
B |
60.000 mm (2.36 in) |
D |
39.000 mm (1.54 in) |
E |
45.000 mm (1.77 in) |
F |
7.500 mm (0.30 in) |
G |
51.000 mm (2.01 in) |
Dimension |
Value |
B |
60.000 mm (2.36 in) |
D |
39.000 mm (1.54 in) |
E |
45.000 mm (1.77 in) |
F |
7.500 mm (0.30 in) |
G |
51.000 mm (2.01 in) |
Specification |
Value |
For Sensor Diameter |
M68 |
To download the models below, you will need to sign in.
Sign In