- Home
- Products
- D312338
D312338
D312338
Linear Motion System Accessories
Linear Unit, ADAPTER PLATE, L=40, M100, INDUCTIVE SENSOR
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$31.77
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Adapter plates are fitted in the grooves along the profile and can be used to attach sensors, switches, cable ducts etc. to the unit.
Dimension |
Value |
A |
40.000 mm (1.57 in) |
C |
26.000 mm (1.02 in) |
E |
69.000 mm (2.72 in) |
F |
6.500 mm (0.26 in) |
G |
62.000 mm (2.44 in) |
Dimension |
Value |
A |
40.000 mm (1.57 in) |
C |
26.000 mm (1.02 in) |
E |
69.000 mm (2.72 in) |
F |
6.500 mm (0.26 in) |
G |
62.000 mm (2.44 in) |
Specification |
Value |
For Sensor Diameter |
M66 |
To download the models below, you will need to sign in.
Sign In