- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Accessories and replacement parts
-
Parts Diagrams
-
D24 (Electrak 10, 24V)
- D24-20B5-PARTS
D24-20B5-PARTS
Can't find what you're looking for? Go to the Product Selector
D24-20B5-PARTS
Actuator, Replacement parts list for the D24-205B5 actuators
Lead Time:
120
-
Parts list is in the table below. The part numbers are under "Value"
Dimension | Value |
Clutch Kit | 9200-271-010 |
Connector Kit, Mating | 9100-448-001 |
Connector Kit, Motor | 9100-448-002 |
Cover Tube 04 in | 9200-288-011 |
Cover Tube 06 in | 9200-288-012 |
Cover Tube 08 in | 9200-288-013 |
Cover Tube 12 in | 9200-288-014 |
Cover Tube 18 in | 9200-228-020 |
Extension Tube 04 in | 9200-191-071 |
Extension Tube 08 in | 9200-191-072 |
Extension Tube 12 in | 9200-191-073 |
Extension Tube 18 in | 9200-191-074 |
Extension Tube 24 in | 9200-191-075 |
Housing, Front | 9220-536-005 |
Housing, Rear | 9200-536-011 |
Intermediate Gear | 9220-505-002 |
Motor kit | 9205-635-007 |
Seal Kit | 9200-795-001 |