- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Rotary Units
- D12-21GB-XXDS
D12-21GB-XXDS
Can't find what you're looking for? Go to the Product Selector
D12-21GB-XXDS
Actuator, Rotary, 12 Vdc, 100 in-lbs, No Feedback, Cable length 7 in, Connector
Lead Time:
30 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Rotary actuators for industrial and outdoor use
-
Easy and fast clevis mounting
-
Overload clutch
-
Thermal protected motor
Specifications | Value |
Cable length | 7 in |
Connection | Connector |
Connector Type | Packard Electric 56 series 2984883 with terminal 2962987 |
Feedback | No Feedback |
Gear Reduction | 21:1 |
IP Rating | IP56 |
Manual Override | No |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | None |
Temperature Max | 150 °F |
Temperature Min | -15 °F |
Voltage | 12 Vdc |
Weight | 7.7 lb |