CD10AAAH - Product Obsolete

Product CD10AAAH is now an obsolete item.

Product discontinued. Please contact Thomson for last time buy information. Enginering comparison drawings for alternative Thomson products.

CD10AAAH

AccuMini Carriage, 10mm, Standard, High, Clearance, Preload

Lead Time:  Contact Factory Lead times may increase with higher quantities. Lead time displayed in business days.

  • Ball control design for smooth, quiet, low friction at high speeds
  • Full length integral wiper which protects important bearing from contaminants... effective system life is maximized
  • Gothic design, which provides high roll moment capacity...a requirement for stand-alone applications
  • Wear-resistant, engineered polymer retainer which re-duces system inertia and noise

Dimensions

Dimensions
Dimension Value
[A] 26.0 mm
[A1] 13.0 mm
[A3] 8.0 mm
[B] 40.0 mm
[E1] 17.0 mm
[E2] 20.0 mm
[H] 15.0 mm
[H1] 13.0 mm
[S2] M2.5

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Carriage
Carriage AA - Standard
Size 10
Accuracy Class High
Material Steel Alloy
Preload Clearance
Temperature Max 80 °C (176 °F)
Weight 0.045 kg (0.099 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 15 N·m (11 lbf·ft)
100 km Dynamic [My] Pitch Moment 10 N·m (7 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 10 N·m (7 lbf·ft)
100 km Dynamic Load Rating 2,820 N (634 lbf)
50 km Dynamic [Mx] Roll Moment 19 N·m (14 lbf·ft)
50 km Dynamic [My] Pitch Moment 13 N·m (9 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 13 N·m (9 lbf·ft)
50 km Dynamic Load Rating 3,553 N (799 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 28 N·m (21 lbf·ft)
Static [My] Pitch Moment 20 N·m (15 lbf·ft)
Static [Mz] Yaw Moment 20 N·m (15 lbf·ft)
Static Load Rating 5,300 N (1,191 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?