- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
C - Retaining Ring
- C625SS
C625SS
Can't find what you're looking for? Go to the Product Selector
C625SS
Linear Bearing, Retaining Ring, External, Accessory, 0.625 in; Use with 0.625 in Nominal Diameter Open or Closed Bushing Bearings
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
-
External retaining rings that fit in retaining ring grooves on bearing sleeve
-
I.D. shown is the "installed" inside diameter
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.625 in |
[ID] Inside Diameter | 1.068 in |
[T] | 0.05 in |
Specifications | Value |
Material | Stainless Steel 302 |
UPC Number | 662486902232 |
Weight | 0.001 lb |