- Home
- Products
- Precision Balls
- BR0062502CXXX70
BR0062502CXXX70-BOX
Can't find what you're looking for? Go to the Product Selector
BR0062502CXXX70
Precision Ball
Specialty Metal, 1/16 in Diameter, Grade: 200, Gauge: Standard Diameter, Box Quantity: 50,000
Lead Time:
3 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1053.21
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Brass balls provide excellent resistance to corrosion in water, is nonmagnetic, is an excellent electrical conductor, and is very machine-able
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.0625 in (1.588 mm) |
± 0.001000 in (± 25.4 µm)
|
[B] Sphericity |
- |
0.0002 in (5 µm)
|
[C] Surface Finish |
- |
8 in (0.15 µm)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.0625 in (1.588 mm) |
± 0.001000 in (± 25.4 µm)
|
[B] Sphericity |
- |
0.0002 in (5 µm)
|
[C] Surface Finish |
- |
8 in (0.15 µm)
|
Specification |
Value |
Diameter |
0.0625 in (1.588 mm) |
Gauge |
Standard Diameter |
Material Spec |
CDA 270 |
Grade |
200 |
Weight |
0.000039 lbs (0.000018 kg) |
Box Quantity |
50,000 |
Box Weight |
1.96 lbs (0.89 kg) |
To download the models below, you will need to sign in.
Sign In