- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
BN - Bronze Nut
- BN2-1504
BN2-1504
Can't find what you're looking for? Go to the Product Selector
BN2-1504
Lead Nut Only, BN Style, 1.5 in X 0.500 in, Non-Preloaded, RH, SAE 660 bearing Bronze, 4600 lbf Design Load
Lead Time:
3 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Thomson BSA uses SAE 660 bearing bronze for standard bronze nuts.
-
SAE 660 bearing bronze which provides excellent load carrying ability, good wear resistance and is less susceptible to damage from impact and shock loading.
Dimension | Value |
[A] Diameter | 2.25 in |
[B] | 2.25 in |
[C] | 0.53 in |
[TH] | 1.967-18 |
Diameter, Nominal Screw | 1.5 in |
Nut Dia | 2.25 in |
Nut Length | 2.25 in |
travel per shaft rev | 0.5 in |
Specifications | Value |
Material | SAE 660 bearing Bronze |
Preload | Non-Preloaded |
Temperature Max | 250 °F |
Thread Direction | RH |