- Home
- Products
- Lead Screws
- BN1008
BN1008
Can't find what you're looking for? Go to the Product Selector
BN1008
Lead Nut
BN, Standard Backlash, Bearing Grade Bronze, 1 in x 0.125 in Lead Nut, Right Hand Thread Direction, 1900 lbf Max Dynamic Load
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$87.00
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Thomson BSA uses SAE 660 bearing bronze for standard bronze nuts.
- SAE 660 bearing bronze which provides excellent load carrying ability, good wear resistance and is less susceptible to damage from impact and shock loading.
Click here to optimize your design with a custom lead screw and nut solution.
Dimension |
Value |
A |
38.1 mm (1.50 in) |
B Max |
38.1 mm (1.50 in) |
C |
12.7 mm (0.50 in) |
TH |
1 3/8-16 |
Dimension |
Value |
A |
38.1 mm (1.50 in) |
B Max |
38.1 mm (1.50 in) |
C |
12.7 mm (0.50 in) |
TH |
1 3/8-16 |
Specification |
Value |
Screw Thread Form |
Acme |
Mating Screw Diameter |
25.40 mm (1.000 in) |
Lead |
3.18 mm (0.125 in) |
Thread Direction |
Right Hand |
Nut Mounting Style |
Threaded |
Nut Material |
Bearing Grade Bronze |
Max Axial Backlash |
0.254 mm (0.0100 in) |
Drag Torque |
Free Wheeling |
Efficiency |
30% |
Max Temperature |
82.2 °C (180 °F) |
To download the models below, you will need to sign in.
Sign In