BGM81-2-CCA20P130X+XX-59

BGM81-2-CCA20P130X+XX-59
BGM81-2-CCA20P130X+XX-59

Actuator, Precision, Belt Gear Drive, Parallel

Lead Time:  6 Weeks 

  • The belt gear comes in parts and is assembled and mounted to the unit and motor by the customer.
  • The belt gear is installed directly on to the shafts of the motor and the actuator. No couplings are required.
  • The belt gear is maintenance free.

Dimensions

dimensions
DimensionValue
[A]200 mm
[B]73 mm
[C]399 mm
[D]224 mm
[E]30 H9 
[F]134 mm
[G]159 mm
[I]90 mm
[J]170 mm

Specifications

SpecificationsValue
Drive TypeBelt Gear Drive, Parallel 

Performance

PerformanceValue
Input speed, maximum4000 RPM

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?