- Home
- Products
-
Part Numbers
-
Actuators
-
Precision Linear Actuators
-
Accessories
-
BGM - Belt Gear
- BGM09-2-CC071P060X+XX-30
BGM09-2-CC071P060X+XX-30
Can't find what you're looking for? Go to the Product Selector
BGM09-2-CC071P060X+XX-30
Actuator, Precision, Belt Gear Drive, Parallel
Lead Time:
6 Weeks
-
The belt gear comes in parts and is assembled and mounted to the unit and motor by the customer.
-
The belt gear is installed directly on to the shafts of the motor and the actuator. No couplings are required.
-
The belt gear is maintenance free.
Dimension | Value |
[A] | 118.7 mm |
[B] | 52 mm |
[C] | 255 mm |
[D] | 140 mm |
[E] | 20 H9 |
[F] | 95 mm |
[G] | 115 mm |
Dimension | Value |
[A] | 118.7 mm |
[B] | 52 mm |
[C] | 255 mm |
[D] | 140 mm |
[E] | 20 H9 |
[F] | 95 mm |
[G] | 115 mm |
Specifications | Value |
Drive Type | Belt Gear Drive, Parallel |