BGM06-1-CCAK3PT06S+XX-78

BGM06-1-CCAK3PT06S+XX-78
BGM06-1-CCAK3PT06S+XX-78

Actuator, Precision, Belt Gear Drive, Parallel

Lead Time:  6 Weeks 

  • The belt gear comes in parts and is assembled and mounted to the unit and motor by the customer.
  • The belt gear is installed directly on to the shafts of the motor and the actuator. No couplings are required.
  • The belt gear is maintenance free.

Dimensions

dimensions
DimensionValue
[A]72.5 mm
[B]50 mm
[C]152 mm
[D]95 mm
[E]16 H9 
[F]82 mm
[G]98 mm

Specifications

SpecificationsValue
Drive TypeBelt Gear Drive, Parallel 

Performance

PerformanceValue
Input speed, maximum4000 RPM

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?