BEL2DB08L

BEL2DB08L
BEL2DB08L

Linear Guide, Accessory, Bellows, 0.5 in

Lead Time:  20 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Each moveable bellows comes with 1 section of bellows and 2 pairs of Velcro® Fasteners
  • For Dual Shaft Rail System 2DA,and 2DB
  • Bellows protect the unit from dirt and dust.
  • Note that the bellows option reduces the available stroke of the unit by 28%.
  • Bellows can be ordered and mounted at the factory - see ordering key.
  • Bellows can also be ordered separately and fitted by the customer.
  • Order two pieces of bellows where the length of each bellows piece = stroke length of the unit × 0.86.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.5 in
[B]130 mm
[G]34 mm
[H]48 mm

Specifications

SpecificationsValue
MaterialSteel; Aluminum; Plastic 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?