- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Linear Guide Replacement Parts
-
Replacement Support Blocks
- ASBM40-XS
ASBM40-XS
Can't find what you're looking for? Go to the Product Selector
ASBM40-XS
Shaft Support, End Support, Low Profile, Aluminum, Use with 40 mm Diameter Shaft
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Linear Guide Components replacement part
-
The -XS adds black anodized. May consider the part number without the -XS.
Dimension | Value |
[d] Shaft, Nominal Diameter | 40 mm |
[A1] Tolerance | ± 0.30 mm |
[E1] Tolerance | ± 0.30 mm |
[H] Tolerance | ± 0.025 mm |
Specifications | Value |
Material | Aluminum |
Support Style | Low Profile |
Weight | 0.99 kg |