- Home
- Products
- RoundRail Shafting
- ASBM20
ASBM20
Can't find what you're looking for? Go to the Product Selector
ASBM20
End Support Metric
End Support Inch, 20 mm Diameter
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$47.78
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
Dimension |
Value |
[A] |
60.0000 |
[A1] |
30.0000 |
[B] |
30.0000 |
[dia] |
20.0000 |
[E] |
42.0000 |
[H] |
30.0000 |
[H1] |
51.0000 |
[H2] |
22.0000 |
[N] |
8.4000 |
Dimension |
Value |
[A] |
60.0000 |
[A1] |
30.0000 |
[B] |
30.0000 |
[dia] |
20.0000 |
[E] |
42.0000 |
[H] |
30.0000 |
[H1] |
51.0000 |
[H2] |
22.0000 |
[N] |
8.4000 |
Specification |
Value |
Material, Support |
Aluminum |
Diameter |
25 mm / 0.984 in |
Weight |
0.230 |
To download the models below, you will need to sign in.
Sign In