- Home
- Products
- RoundRail Shafting
- ASB6
ASB6
Can't find what you're looking for? Go to the Product Selector
ASB6
End Support Inch
End Support Inch, .375 in Diameter
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$36.35
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
Dimension |
Value |
[A] |
1.6200 |
[A1] |
0.8130 |
[B] |
0.5600 |
[dia] |
0.3750 |
[E] |
1.2500 |
[H] |
0.5620 |
[H1] |
1.0000 |
[N] |
0.1600 |
Dimension |
Value |
[A] |
1.6200 |
[A1] |
0.8130 |
[B] |
0.5600 |
[dia] |
0.3750 |
[E] |
1.2500 |
[H] |
0.5620 |
[H1] |
1.0000 |
[N] |
0.1600 |
Specification |
Value |
Material, Support |
Aluminum |
Diameter |
10 mm / 0.375 in |
Weight |
0.080 |
To download the models below, you will need to sign in.
Sign In