- Home
- Products
- RoundRail Shafting
- ASB4
ASB4
Can't find what you're looking for? Go to the Product Selector
ASB4
End Support Inch
End Support Inch, .250 in Diameter
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$34.90
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
Dimension |
Value |
[A] |
1.5000 |
[A1] |
0.7500 |
[B] |
0.5000 |
[dia] |
0.2500 |
[E] |
1.1200 |
[H] |
0.5000 |
[H1] |
0.8900 |
[N] |
0.1600 |
Dimension |
Value |
[A] |
1.5000 |
[A1] |
0.7500 |
[B] |
0.5000 |
[dia] |
0.2500 |
[E] |
1.1200 |
[H] |
0.5000 |
[H1] |
0.8900 |
[N] |
0.1600 |
Specification |
Value |
Material, Support |
Aluminum |
Diameter |
6 mm / 0.250 in |
Weight |
0.060 |
To download the models below, you will need to sign in.
Sign In