ALP22-05B5-10D-DE

ALP22-05B5-10D-DE

Actuator, Electrak 205, 1 x 230 Vac, Dynamic Load: 500 lbf, Max Stroke Length: 10 inch, Control: All

Lead Time:  13 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

    • Robust, strong and reliable
    • Stainless steel extension tube
    • Highly efficient ball screw drive system
    • Electrical brake for accurate positioning
    • Motor with thermal switch
    • Maintenance free

Dimensions

Dimensions
Dimension Value
S 254.0 mm (10.000 in)

Specifications

Specification Value
Anti-Rotation No
Brake Yes
Certifications CE, UL
Special Connector Flying Leads
End Play, Max 0.889 mm / 0.035 in
IP Rating, Dynamic N/A
IP Rating, Static IP55
Manual Override No
Material Zinc Alloy, Stainless Steel
Nominal Stroke 254.00 mm / 10.00 in
Protection, End of Stroke Overload Clutch
Protection, Mid Stroke Overload Clutch
Screw Type Ball
Temperature Max 65 °C / 149 °F
Temperature Min -26 °C / -15 °F
Temperature Monitoring No
Voltage 230 Vac
Voltage Tolerance 212-240 VAC 60 Hz
Maximum Current Draw 1.3 amp
Control None
Feedback Potentiometer
Serialized No
Smart Actuation No
Contains Liquids No
Returnable No

Performance

Max Speed and Current vs Load

Performance Value
Duty Cycle 25%
Load, Dynamic 2,225 N / 500 lbf
Load, Static 2,224 N / 500 lbf
Restraining Torque 11.30 N / 2.54 lbf
Salt Spray Resistance N/A
Max Speed 52.07 mm/s / 2.05 in/s
Min Speed 44.45 mm/s / 1.75 in/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?