ALP22-05B5-04D-DE

ALP22-05B5-04D-DE

Actuator, Electrak 205, 1 x 230 Vac, Dynamic Load: 500 lbf, Max Stroke Length: 4 inch, Control: All

Lead Time:  13 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

    • Robust, strong and reliable
    • Stainless steel extension tube
    • Highly efficient ball screw drive system
    • Electrical brake for accurate positioning
    • Motor with thermal switch
    • Maintenance free

Dimensions

Dimensions
Dimension Value
A 563.9 mm (22.200 in)
S 101.6 mm (4.000 in)

Specifications

Specification Value
Anti-Rotation No
Brake Yes
Certifications CE, UL
Special Connector Flying Leads
End Play, Max 0.889 mm / 0.035 in
IP Rating, Dynamic N/A
IP Rating, Static IP55
Manual Override No
Material Zinc Alloy, Stainless Steel
Nominal Stroke 101.60 mm / 4.00 in
Protection, End of Stroke Overload Clutch
Protection, Mid Stroke Overload Clutch
Screw Type Ball
Temperature Max 65 °C / 149 °F
Temperature Min -26 °C / -15 °F
Temperature Monitoring No
Voltage 230 Vac
Voltage Tolerance 212-240 VAC 60 Hz
Maximum Current Draw 1.3 amp
Weight 11.567 kg / 25.500 lbs
Control None
Feedback Potentiometer
Serialized No
Smart Actuation No
Contains Liquids No
Returnable No

Performance

Max Speed and Current vs Load

Performance Value
Duty Cycle 25%
Load, Dynamic 2,225 N / 500 lbf
Load, Static 2,224 N / 500 lbf
Restraining Torque 11.30 N / 2.54 lbf
Salt Spray Resistance N/A
Max Speed 52.07 mm/s / 2.05 in/s
Min Speed 44.45 mm/s / 1.75 in/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?