AFT8-50108

AFT8-50108
AFT8-50108

Lead Nut Only, AFT Style, Advanced, 0.500 in X 1.000 in, Anti-Backlash, RH, Acetal, 25 lbf Design Load

Lead Time:  2500 Days 

  • The low cost AFT Supernut is designed for light load OEM applications and offers smooth movement and low drag torque for axial loads up to 10 pounds.
  • The AFT anti-backlash collar automatically adjusts for wear for the life of the nut.

Dimensions

dimensions
DimensionValue
Diameter, Nominal Screw0.5 in
Nut Dia0.88 in
Nut Length2.03 in
travel per shaft rev1 in

Specifications

SpecificationsValue
Drag Torque3-7 oz-in
MaterialAcetal 
PreloadAnti-Backlash 
Temperature Max180 °F
Thread DirectionRH 

Performance

PerformanceValue
Design Load25 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?