- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
AFT - Adv Anti-Backlash Nut
- AFT5-10X2M
AFT5-10X2M
Can't find what you're looking for? Go to the Product Selector
AFT5-10X2M
Lead Nut Only, AFT Style, Advanced, 10 mm X 10 mm, Anti-Backlash, RH, Acetal, 10 lbf Design Load
Lead Time:
3 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
The low cost AFT Supernut is designed for light load OEM applications and offers smooth movement and low drag torque for axial loads up to 10 pounds.
-
The AFT anti-backlash collar automatically adjusts for wear for the life of the nut.
Dimension | Value |
Diameter, Nominal Screw | 10 mm |
Nut Dia | 0.77 in |
Nut Length | 2 in |
travel per shaft rev | 10 mm |
Specifications | Value |
Drag Torque | 2-5 oz-in |
Efficiency % | 76 |
Material | Acetal |
Preload | Anti-Backlash |
Temperature Max | 180 °F |
Thread Direction | RH |