- Home
- Products
- Lead Screws
- AFT12-5008
AFT12-5008
Can't find what you're looking for? Go to the Product Selector
AFT12-5008
Lead Nut
AFT, Anti-Backlash, Acetal, 0.5 in x 1.5 in Lead Nut, Right Hand Thread Direction, 25 lbf Max Dynamic Load
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$50.74
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The low cost AFT Supernut is designed for light load OEM applications and offers smooth movement and low drag torque for axial loads up to 10 pounds.
- The AFT anti-backlash collar automatically adjusts for wear for the life of the nut.
Click here to optimize your design with a custom lead screw and nut solution.
Dimension |
Value |
A |
22.4 mm (0.88 in) |
B Max |
51.6 mm (2.03 in) |
D |
41.2 mm (1.62 in) |
E |
5.1 mm (0.20 in) |
F |
6.4 mm (0.25 in) |
I |
12.7 mm (0.50 in) |
BCD |
31.8 mm (1.25 in) |
Dimension |
Value |
A |
22.4 mm (0.88 in) |
B Max |
51.6 mm (2.03 in) |
D |
41.2 mm (1.62 in) |
E |
5.1 mm (0.20 in) |
F |
6.4 mm (0.25 in) |
I |
12.7 mm (0.50 in) |
BCD |
31.8 mm (1.25 in) |
Specification |
Value |
Screw Thread Form |
Acme |
Mating Screw Diameter |
12.70 mm (0.500 in) |
Lead |
38.10 mm (1.500 in) |
Thread Direction |
Right Hand |
Nut Mounting Style |
Flanged |
Nut Material |
Acetal |
Max Axial Backlash |
0 |
Drag Torque |
2 - 5 |
Efficiency |
81% |
Max Temperature |
82.2 °C (180 °F) |
To download the models below, you will need to sign in.
Sign In