ADJS625SS

ADJS625SS
ADJS625SS

Linear Bearing, Seal, External, Accessory, 0.625 in, Closed, Adjustable, Stainless

Lead Time:  10 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • For use with Thomson Ball Bushing® Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.625 in
[OD] Outside Diameter1.129 in
[T]0.125 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableAdjustable 
Closed/OpenClosed 
MaterialStainless Steel; Rubber 
UPC Number662486253952 
Weight0.1 lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?