- Home
- Products
- Ball Bushing® Bearings
- ADJ406080-LLRP
ADJ406080-LLRP
Can't find what you're looking for? Go to the Product Selector
ADJ406080-LLRP
Precision Bearings
Precision, Steel Ball Bushing Bearing, 2.500 in, Not Self-Aligning, Adjustable, Closed, Not Corrosion Resistant
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
- Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
- The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
- The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
- A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
Dimension |
Value |
C |
127.00 mm (5.000 in) |
C1 |
101.04 mm (3.978 in) |
C2 |
3.05 mm (0.120 in) |
d |
63.50 mm (2.500 in) |
D |
95.25 mm (3.750 in) |
E |
3.30 mm (0.130 in) |
Dimension |
Value |
C |
127.00 mm (5.000 in) |
C1 |
101.04 mm (3.978 in) |
C2 |
3.05 mm (0.120 in) |
d |
63.50 mm (2.500 in) |
D |
95.25 mm (3.750 in) |
E |
3.30 mm (0.130 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Closed |
Lubrication Option |
LL |
Number of Ball Circuits |
6 |
Roll Pack |
Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
2.495 kg / 5.5 lbs |
Nominal Diameter |
63.500 mm / 2.5 in |
Outer Diameter |
95.250 mm / 3.75 in |
Length |
127.000 mm / 5 in |
To download the models below, you will need to sign in.
Sign In