- Home
- Products
- Ball Bushing® Bearings
- ADJ162536-LL
ADJ162536-LL
Can't find what you're looking for? Go to the Product Selector
ADJ162536-LL
Precision Bearings
Precision, Steel Ball Bushing Bearing, 1.000 in, Not Self-Aligning, Adjustable, Closed, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
- Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
- The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
- The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
- A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
Dimension |
Value |
C |
57.15 mm (2.250 in) |
C1 |
44.68 mm (1.759 in) |
C2 |
1.73 mm (0.068 in) |
d |
25.40 mm (1.000 in) |
D |
39.69 mm (1.563 in) |
E |
2.29 mm (0.090 in) |
Dimension |
Value |
C |
57.15 mm (2.250 in) |
C1 |
44.68 mm (1.759 in) |
C2 |
1.73 mm (0.068 in) |
d |
25.40 mm (1.000 in) |
D |
39.69 mm (1.563 in) |
E |
2.29 mm (0.090 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Closed |
Lubrication Option |
LL |
Number of Ball Circuits |
5 |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.172 kg / 0.38 lbs |
Nominal Diameter |
25.400 mm / 1 in |
Outer Diameter |
39.688 mm / 1.5625 in |
Length |
57.150 mm / 2.25 in |
To download the models below, you will need to sign in.
Sign In