- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
Accessories
-
Coupling, Flex
- AC75
AC75
Can't find what you're looking for? Go to the Product Selector
AC75
ALUMINUM COUPLING
$287.10
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Parts will accept 3° angular and .010” parallel offset misalignment.
-
Torsionally Rigid
-
Zero Backlash
-
Ideal for Lead Screw Application
-
One Piece Construction
-
Allows for Near Butting of Shafts
-
Constant Velocity
-
No Lubrication Required
-
Withstands Hostile Environments and Temperatures
Dimension | Value |
[D] | ± 1/64 in |
[D] | 2 in |
[L] | ± 1/64 in |
[L] | 2.5 in |
[S] | ±.002 in |
[S] | 0.75 |
Torque Maximum | 48 in-lbs |
Dimension | Value |
[D] | ± 1/64 in |
[D] | 2 in |
[L] | ± 1/64 in |
[L] | 2.5 in |
[S] | ±.002 in |
[S] | 0.75 |
Torque Maximum | 48 in-lbs |
Specifications | Value |
Material | Aluminum 7075-T6 |