AC31

AC31
AC31

ALUMINUM COUPLING

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Parts will accept 3° angular and .010” parallel offset misalignment.
  • Torsionally Rigid
  • Zero Backlash
  • Ideal for Lead Screw Application
  • One Piece Construction
  • Allows for Near Butting of Shafts
  • Constant Velocity
  • No Lubrication Required
  • Withstands Hostile Environments and Temperatures

Dimensions

dimensions
DimensionValue
[D]± 1/64 in 
[D]1 in
[L]± 1/64 in 
[L]1.5 in
[S]±.002 in 
[S]0.313 
Torque Maximum7.3 in-lbs

Specifications

SpecificationsValue
MaterialAluminum 7075-T6 

Performance

PerformanceValue
Torque Maximum7.3 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?