AA22-10A65M05M0N-DEE

AA22-10A65M05M0N-DEE

Actuator, LA24 AC Linear Actuator, 1 x 230 Vac, Dynamic Load: 2250 N, acme, 30 mm/s, Max Stroke Length: 50 mm, Control: No Option

Lead Time:  8 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

    • Robust, strong and reliable
    • Corrosion free aluminium cover tube
    • Stainless steel extension tube
    • Withstands very harsh environments
    • Trunnion mounting possible
    • Overload clutch for mid and end of stroke protection
    • T-slot grooves in the cover tube for magnetic sensors
    • Heavy duty motor with thermal switch

Dimensions

Dimensions
Dimension Value
A 269.6 mm (10.614 in)
S 50.0 mm (1.969 in)

Specifications

Specification Value
Adapter Position Both adaptors at 0 degrees (Standard Position)
Anti-Rotation Yes
Brake Yes with ball screw, self-locking lead screw
Certifications CE
Special Connector Flying Leads
End Play, Max 1.000 mm / 0.039 in
IP Rating, Dynamic N/A
IP Rating, Static IP45
Manual Override No
Material Stainless Steel, Aluminum, Zinc
Nominal Stroke 50.00 mm / 1.97 in
Protection, End of Stroke Overload Clutch
Protection, Mid Stroke Overload Clutch
Screw Type Acme
Temperature Max 65 °C / 149 °F
Temperature Min -25 °C / -13 °F
Temperature Monitoring No
Voltage 230 Vac
Voltage Tolerance 212-240 VAC 60 Hz
Maximum Current Draw 1.4 amp
Weight 6.800 kg / 14.991 lbs
Control None
Feedback None
Serialized No
Smart Actuation No
Contains Liquids No
Returnable No

Performance

Max Speed and Current vs Load

Performance Value
Duty Cycle 25%
Load, Dynamic 2,250 N / 506 lbf
Load, Static 2,250 N / 506 lbf
Salt Spray Resistance N/A
Max Speed 30.00 mm/s / 1.18 in/s
Min Speed 18.00 mm/s / 0.71 in/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?