A61014SS-NB

A61014SS-NB
A61014SS-NB

Linear Bearing, Ball Bushing only, Precision Steel, 0.375 in, Closed, Not Self-aligning, Nylon Balls, Stainless Steel, A Grade; Use with 0.375 in Diameter Class S Shaft in end supported applications

Lead Time:  10 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
  • The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
  • The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
  • For use with S class Shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.375 in
[C] Length Along Axis0.860 / 0.875 in 
[C1]0.624 / 0.6400 in 
[C2] Min0.039 in
[D] Housing Bore recommended for Press Fit housing0.6240 / 0.6245 in 
[D] Recommended Housing Bore0.6250 / 0.6255 in 
[D], Nominal0.625 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
Corrosion Resistant OptionStainless Steel 
GradeA Grade 
MaterialSteel 
Number of Ball Circuits
Nylon Ball or Alternating Nylon BallNylon Balls 
Self AlignmentNot Self-aligning 
Temperature Max500 °F
UPC Number662486253341 
Use with shafting ClassClass S 
Weight0.06 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic3.7 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?