- Home
- Products
- Ball Bushing® Bearings
- A324864-DP
A324864-DP
Can't find what you're looking for? Go to the Product Selector
A324864-DP
Precision Bearings
Precision, Steel Ball Bushing Bearing, 2.000 in, Not Self-Aligning, Closed, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
- Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
- The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
- The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
- A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
Dimension |
Value |
C |
101.60 mm (4.000 in) |
C2 |
2.62 mm (0.103 in) |
d |
50.80 mm (2.000 in) |
D |
76.20 mm (3.000 in) |
Dimension |
Value |
C |
101.60 mm (4.000 in) |
C2 |
2.62 mm (0.103 in) |
d |
50.80 mm (2.000 in) |
D |
76.20 mm (3.000 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Lubrication Option |
DP |
Number of Ball Circuits |
6 |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
S |
Wipers, Seals |
|
Weight |
1.247 kg / 2.75 lbs |
Nominal Diameter |
50.800 mm / 2 in |
Outer Diameter |
76.200 mm / 3 in |
Length |
101.600 mm / 4 in |
To download the models below, you will need to sign in.
Sign In