- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Precision (Steel)
-
A - Closed "A" bearing
- A243848-OH
A243848-OH
Can't find what you're looking for? Go to the Product Selector
A243848-OH
Linear Bearing, Ball Bushing only, Precision Steel, 1.5 in, Closed, Not Self-aligning, Oil Hole, A Grade; Use with 1.5 in Diameter Class S Shaft in end supported applications
Lead Time:
5 Days
$242.25
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
-
The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
-
The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
-
A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
-
For use with S class Shafting.
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.5 in |
[C] Length Along Axis | 2.980 / 3.000 in |
[C1] | 2.397 / 2.415 in |
[C2] Min | 0.086 in |
[D] Housing Bore recommended for Press Fit housing | 2.3733 / 2.3743 in |
[D] Recommended Housing Bore | 2.3750 / 2.3760 in |
[D], Nominal | 2.375 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.5 in |
[C] Length Along Axis | 2.980 / 3.000 in |
[C1] | 2.397 / 2.415 in |
[C2] Min | 0.086 in |
[D] Housing Bore recommended for Press Fit housing | 2.3733 / 2.3743 in |
[D] Recommended Housing Bore | 2.3750 / 2.3760 in |
[D], Nominal | 2.375 in |
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Closed/Open | Closed |
Grade | A Grade |
Material | Steel |
Number of Ball Circuits | 6 |
Oil Hole | Oil Hole |
Self Alignment | Not Self-aligning |
Temperature Max | 500 °F |
UPC Number | 662486100362 |
Use with shafting Class | Class S |
Weight | 1.4 lb |