- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Accessories and replacement parts
-
Parts Diagrams
-
A22 (Electrak 5, 230V)
- A22-10B5-PARTS
A22-10B5-PARTS
Can't find what you're looking for? Go to the Product Selector
A22-10B5-PARTS
Actuator,
Lead Time:
120
-
Parts list is in the table below. The part numbers are under "Value"
Dimension | Value |
Clutch Kit | 9200-271-010 |
Cover Tube 04 in | 9200-288-071 |
Cover Tube 08 in | 9200-288-072 |
Cover Tube 12 in | 9200-288-073 |
Cover Tube 18 in | 9200-288-074 |
Cover Tube 24 in | 9200-288-075 |
Extension Tube 04 in | 9200-191-071 |
Extension Tube 08 in | 9200-191-072 |
Extension Tube 12 in | 9200-191-073 |
Extension Tube 18 in | 9200-191-074 |
Extension Tube 24 in | 9200-191-075 |
Housing, Front | 9210-536-005 |
Housing, Rear | 9200-536-011 |
Intermediate Gear | 9210-505-001 |
Motor kit | 9210-635-034 |
Motor with Brake Kit | 9210-635-035 |
Seal Kit | 9200-795-001 |