A12C20A5-08M0BN-DEE

A12C20A5-08M0BN-DEE

Actuator, Electrak GX, 1 x 115 Vac, Dynamic Load: 2250 N, acme, 15 mm/s , Max Stroke Length: 8 inch, Control: None

Lead Time:  6 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$955.89 each Costs associated with shipping, packaging, and import taxes/duty not included.

    • Robust and Reliable
    • Acme and Ball Screw Models
    • Static Load up to 18kN/4000lbf
    • Dynamic Load up to 9kN/2000lbf
    • Overload Clutch for Mid and End of Stroke Protection
    • Motor With Thermal Switch
    • Maintenance Free
    • Capacitor required to run the actuator. 115 Vac = 35 µF, p/n 9200-448-002, 230 Vac = 10 µF, p/n 9200-448-003.

Dimensions

Dimensions
Dimension Value
A 363.7 mm (14.319 in)
S 203.2 mm (8.000 in)

Specifications

Specification Value
Anti-Rotation No
Brake Yes with ball screw, self-locking lead screw
Certifications CE
Special Connector Flying Leads
End Play, Max 1.016 mm / 0.040 in
IP Rating, Dynamic N/A
IP Rating, Static IP45
Manual Override No
Material Zinc Alloy, Stainless Steel
Nominal Stroke 203.20 mm / 8.00 in
Protection, End of Stroke Overload Clutch
Protection, Mid Stroke Overload Clutch
Screw Type Acme
Temperature Max 65 °C / 149 °F
Temperature Min -26 °C / -15 °F
Temperature Monitoring No
Voltage 115 Vac
Voltage Tolerance 102-130 VAC 60 Hz
Maximum Current Draw 2.2 amp
Weight 6.400 kg / 14.110 lbs
Control None
Feedback None
Serialized No
Smart Actuation No
Contains Liquids No
Returnable No

Performance

Max Speed and Current vs Load

Performance Value
Duty Cycle 25%
Load, Dynamic 2,250 N / 506 lbf
Load, Static 11,350 N / 2,552 lbf
Restraining Torque 11.30 N / 2.54 lbf
Salt Spray Resistance N/A
Max Speed 14.99 mm/s / 0.59 in/s
Min Speed 11.94 mm/s / 0.47 in/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?