- Home
- Products
- 8908850001
8908850001
8908850001
Linear Motion System Accessories
Linear Unit, KAO-CLAMP WH40/WM40/WH50 COMPL
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$20.33
each
Costs associated with shipping, packaging, and import taxes/duty not included.
One Clamp. Mounting Screw included.Tighten Screws to 5.4 Nm
Dimension |
Value |
A |
54.000 mm (2.13 in) |
B |
16.000 mm (0.63 in) |
C |
9.500 mm (0.37 in) |
D |
40.000 mm (1.57 in) |
E |
10.000 mm (0.39 in) |
F |
5.700 mm (0.22 in) |
G |
5.500 mm (0.22 in) |
H |
7.000 mm (0.28 in) |
Dimension |
Value |
A |
54.000 mm (2.13 in) |
B |
16.000 mm (0.63 in) |
C |
9.500 mm (0.37 in) |
D |
40.000 mm (1.57 in) |
E |
10.000 mm (0.39 in) |
F |
5.700 mm (0.22 in) |
G |
5.500 mm (0.22 in) |
H |
7.000 mm (0.28 in) |
Specification |
Value |
Weight |
ISO4762-8.8 |
Screws |
ISO4762-8.8 |
Screw Tightening Torque |
5.40 nM |
To download the models below, you will need to sign in.
Sign In