89022069

89022069
89022069

ADAPTER-KARDAN KAR-2 5020


  • Trunion adapter for mounting a flanged ball or lead screw nut.
  • Hole pattern in accordance with DIN69051

Dimensions

dimensions
DimensionValue
[A2]40 mm
[B1]180 mm
[B2]130 mm
[B3]25 mm
[C1]50 mm
[D1]85 mm
[D4]103 mm
[TH]M10x16 

Specifications

SpecificationsValue
Model CodeKAR-2 5020 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?