89022032

89022032
89022032

ADAPTER-KONSOLE KON-3 1605 TGT/EFM 16X4/18X4


  • Adapter support for side mounting a flanged ball or lead screw screw nut.
  • Hole pattern Thomson NEFF standard

Dimensions

dimensions
DimensionValue
[A1]60 mm
[A2]35 mm
[B1]50 mm
[B2]34 mm
[C1]40 mm
[C2]24 mm
[C4]M8x15 
[D1]28 mm
[D4]38 mm
[TH]M5x10 

Specifications

SpecificationsValue
Model CodeKON-3 1605/16X4/18X4 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?