89022022

89022022
89022022

ADAPTER-KARDAN KAR-3 8010


  • Trunion adapter for mounting a flanged ball or lead screw nut.
  • Hole pattern Thomson NEFF standard

Dimensions

dimensions
DimensionValue
[A2]50 mm
[B1]200 mm
[B2]150 mm
[B3]25 mm
[C1]60 mm
[D1]105 mm
[D4]125 mm
[TH]M10x16 

Specifications

SpecificationsValue
Model CodeKAR-3 8010 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?