89022018

89022018
89022018

ADAPTER-KARDAN KAR-3 3210/3240/4005


  • Trunion adapter for mounting a flanged ball or lead screw nut.
  • Hole pattern Thomson NEFF standard

Dimensions

dimensions
DimensionValue
[A2]25 mm
[B1]125 mm
[B2]85 mm
[B3]20 mm
[C1]30 mm
[D1]53 mm
[D4]68 mm
[TH]M6x12 

Specifications

SpecificationsValue
Model CodeKAR-3 3210/3240/4005 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?