89022015

89022015
89022015

ADAPTER-KARDAN KAR-3 2020/2050


  • Trunion adapter for mounting a flanged ball or lead screw nut.
  • Hole pattern Thomson NEFF standard

Dimensions

dimensions
DimensionValue
[A2]18 mm
[B1]95 mm
[B2]65 mm
[B3]15 mm
[C1]25 mm
[D1]35 mm
[D4]50 mm
[TH]M6x12 

Specifications

SpecificationsValue
Model CodeKAR-3 2020/2050 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?