89022011

89022011
89022011

ADAPTER-KARDAN KAR-2 5010


  • Trunion adapter for mounting a flanged ball or lead screw nut.
  • Hole pattern in accordance with DIN69051

Dimensions

dimensions
DimensionValue
[A2]40 mm
[B1]165 mm
[B2]115 mm
[B3]25 mm
[C1]50 mm
[D1]75 mm
[D4]93 mm
[TH]M10x16 

Specifications

SpecificationsValue
Model CodeKAR-2 5010 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?