- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Screws
-
Ball Nut Accessories
-
Nut adapter - Trunion (KAR)
- 89022004
89022004
Can't find what you're looking for? Go to the Product Selector
89022004
ADAPTER-KARDAN KAR-1 3205
-
Trunion adapter for mounting a flanged ball or lead screw nut.
-
Hole pattern in accordance with DIN69051
Dimension | Value |
[A2] | 25 mm |
[B1] | 125 mm |
[B2] | 85 mm |
[B3] | 20 mm |
[C1] | 30 mm |
[D1] | 50 mm |
[D4] | 65 mm |
[TH] | M8x12 |
Dimension | Value |
[A2] | 25 mm |
[B1] | 125 mm |
[B2] | 85 mm |
[B3] | 20 mm |
[C1] | 30 mm |
[D1] | 50 mm |
[D4] | 65 mm |
[TH] | M8x12 |
Specifications | Value |
Model Code | KAR-1 3205/3232 |
Temperature Max | 300 °F |