89022001

89022001
89022001

ADAPTER-KARDAN KAR-1 1605/1610


  • Trunion adapter for mounting a flanged ball or lead screw nut.
  • Hole pattern in accordance with DIN69051

Dimensions

dimensions
DimensionValue
[A2]12 mm
[B1]70 mm
[B2]50 mm
[B3]10 mm
[C1]20 mm
[D1]28 mm
[D4]38 mm
[TH]M5x10 

Specifications

SpecificationsValue
Model CodeKAR-1 1605/1610 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?